8-channel, 16-bit, 200mA current output DAC reference design
TIDA-01525
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design combines the small size and high performance of the DAC80508 8-channel, 16-bit digital-to-analog converter (DAC) with precision op-amps to create a high-density and accurate current-source solution. The reference design has an maximum output current of 200 mA and allows for a minimal PVDD supply voltage to reduce power consumption for high efficiency. It also features a low current-noise output due to the low reference-voltage noise of the DAC80508 and low voltage and current noise of the OPA2376. 

Features
  • Eight channels of programmable current, 200-mA range
  • High channel density
  • <1.5% total unadjusted error
  • <120-µA offset error
  • 3.4-µA RMS bandwidth-limited current noise

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD13381F4  12V, N ch NexFET MOSFET™, single LGA 1.0 x 0.6mm, 180mOhm  MOSFETs  Sample & Buy Not Available
CSD23285F5  -12V, P ch NexFET MOSFET™, single LGA 0.8x1.5, 35mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
DAC80508  True 16-bit, 8-channel, SPI, voltage-output DAC in WCSP package with precision internal reference  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
OPA2376  Dual, Precision, Low Noise, Low Quiescent Current Operational Amplifier   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DAC80508 Download Download
OPA2376 Download Download
Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1810 30 Nov 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1706 30 Nov 2018
ZIP 904 30 Nov 2018
PDF 657 30 Nov 2018
PDF 174 30 Nov 2018
PDF 45 30 Nov 2018
PDF 317 30 Nov 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles