4.5-V to 65-V input, compact bias supply with power stage reference design for IGBT/SiC gate drivers TIDA-020015 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a 4.2-W, single-channel, automotive 12-V battery input flyback bias supply for IGBT/SiC isolated gate drivers. The supply accepts a wide input range of 4.5-V to 65-V DC. The output is configurable as +15 V,–8 V or +20 V, –4 V at loads up to 180 mA for driving the IGBT/SiC MOSFET power modules. The system consists of reverse polarity protection, electric transients clamping, and overvoltage and undervoltage protection circuits. The flyback controller implements primary-side regulation with better than ±1% load and line regulation performance. The power stage design includes the dual-channel isolated gate drivers with 5.7-kVRMS reinforced isolation and designed in compact form factor of 100 mm × 62 mm. It includes isolated DC bus sensing, isolated temp sensing, logic shoot-through protection and diagnostic features.

Features
  • Wide-VIN flyback converter over the input voltage of 4.5-V to 65-V DC
  • Protection for clamping high voltage conducted transients to safe levels for downstream circuitry
  • Programmable overvoltage and undervoltage protection on supply output
  • Primary side regulation with no optocoupler for extended life time and small form factor
  • Power stage design includes dual channel isolated gate driver, DC bus sensing, and temp sensing for high voltage testing

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5180-Q1  65-VIN PSR flyback converter with 100-V, 1.5-A integrated power MOSFET  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM74700-Q1  Low Iq, ideal diode controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS3700-Q1  Automotive, high-voltage (18-V) window voltage detector for overvoltage & undervoltage monitoring  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5180-Q1 Download Download
LM74700-Q1 Download -
TPS3700-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3063 03 Apr 2019
Design files (7)
Title Type Size (KB) Date
ZIP 390 03 Apr 2019
ZIP 709 03 Apr 2019
PDF 615 03 Apr 2019
PDF 143 03 Apr 2019
PDF 53 03 Apr 2019
PDF 177 03 Apr 2019
ZIP 2645 03 Apr 2019
Related Tools & Software

Reference Designs  ( 3 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles