TIDEP0018

Parallel Camera Interface for Sitara Processors

TIDEP0018

Design files

Overview

This camera interface design connects to a 10-bit parallel interface to the AM335x general purpose memory controller (GPMC) 16-bit multiplexed address/data bus. This design consumes roughly 150mW less power than typical USB solutions, and is ideal for applications like portable data terminals, ruggedized handhelds, portable consumer, industrial handhelds and others. The reference design is based on the QuickLogic 3.1 MP Camera Sensor (using an Aptina 3.1 MP sensor) connected to a camera expansion board. Together, they connect to the BeagleBone platform. The BeagleBone and the QuickLogic 3.1 MP camera add-on board are available for purchase.

More information on QuickLogic: http://www.quicklogic.com
More information about BeagleBone: https://www.ti.com/tool/beaglebn

More information about the QuickLogic 3.1 MP camera add-on board for the BeagleBone, including design files and software: http://www.quicklogic.com/solutions/reference-designs/ti-sitara-beaglebone-camera-cape/

Features
  • Supports up to 5MP camera at 10fps with DMA
  • Up to 30 frames per second (fps) at VGA (640 x 480) resolution
  • Reduces system power consumption up to 150mW
  • No software effort required for OEM
  • 6x6mm, non-HDI rules package
  • This is an example sub-system design that includes schematics, BOM, Gerbers and other design files.
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU464.PDF (82 K)

Reference design overview and verified performance test data

TIDR971.ZIP (150 K)

Detailed schematic diagram for design layout and components

TIDR972.ZIP (22 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR974.ZIP (141 K)

Files used for 3D models or 2D drawings of IC components

TIDC544.ZIP (1460 K)

Design file that contains information on physical board layer of design PCB

TIDR973.ZIP (1460 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Auto-direction voltage translators

TXS01022-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Auto-direction voltage translators

TXS0102VTwo-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Auto-direction voltage translators

TXS0102V-Q1Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74AVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7371A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide Parallel Camera Interface for Sitara Processors Design Guide Jul. 29, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos