Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02002 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

CLLLC resonant DAB with bidirectional power flow capability and soft switching characteristics is an ideal candidate for Hybrid Electric Vehicle/Electric Vehicle (HEV/EV) on-board chargers and energy storage applications. This design illustrates control of this power topology using a C2000™ MCU in closed voltage and closed current-loop mode. The hardware and software available with this design help accelerate
your time to market.

Features
  • Vprim: 380–600 V DC; Vsec: 280–450 V DC; Power Max: 6.6 kW; 98% peak efficiency
  • CLLLC resonant tank with 500-kHz nominal PWM switching (300 kHz–700 kHz range) enables higher power density
  • Soft switching with zero voltage switching (ZVS) on the primary; zero current switching (ZCS) and ZVS on the secondary enable higher efficiency
  • Active synchronous rectification scheme implementation using on chip resources on C2000 MCU and Rogowski coil sensor implementation using Rogowski coil sensor enables higher efficiency
  • Software frequency response analyzer (SFRA) and compensation designer for ease of tuning of control loops
  • Software support for TMS320F28004x device with the control law accelerator (CLA), which enables integrated OBC design with AC-DC and DC-DC controlled using a single C2000 MCU

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (9)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AMC1302-Q1  Automotive ±50mV-Input High-Precision Reinforced Isolated Amplifier for Current Sensing  Isolation  Sample & Buy View Design Kits & Evaluation Modules
AMC1311-Q1  Automotive 2V-Input, Reinforced Isolated Amplifier With High CMTI for Voltage Sensing  Isolation  Sample & Buy View Design Kits & Evaluation Modules
ISO7820  High-immunity, 100-Mbps, 5.7-kVRMS reinforced dual-channel 2/0 digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LMV116  Low voltage, 45MHz, rail-to-rail output operational amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA320  Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF2033  Low-Drift, Low-Power, Dual-Output Vref and Vref/2 Voltage Reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TLV713P-Q1  Automotive Capacitor-Free 150mA Low-Dropout (LDO) Regulator With Foldback Current Limit  Power management  Sample & Buy Not Available
TMS320F280049C  Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
UCC21530-Q1  Automotive, 4-A, 6-A, 5.7-kVrms isolated dual-channel gate driver with enable  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
AMC1302-Q1 Download
AMC1311-Q1 Download
ISO7820 Download Download
SOIC (DWW)| 16 Download
LMV116 Download Download
OPA320 Download Download
REF2033 Download -
TLV713P-Q1 Download
TMS320F280049C Download Download
Download -
Download Download
UCC21530-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (2)
Title Type Size (KB) Date
PDF 1981 08 Mar 2019
PDF 3496 23 Oct 2018
User guides (1)
Title Type Size (KB) Date
PDF 13493 10 Jul 2019
Design files (18)
Title Type Size (KB) Date
PDF 154 25 Apr 2019
ZIP 592 25 Apr 2019
ZIP 3381 07 Mar 2019
ZIP 3137 07 Mar 2019
PDF 2843 07 Mar 2019
PDF 898 07 Mar 2019
PDF 109 07 Mar 2019
PDF 468 07 Mar 2019
PDF 150 25 Feb 2019
ZIP 592 25 Feb 2019
PDF 94 25 Feb 2019
PDF 94 25 Feb 2019
ZIP 1795 19 Nov 2018
PDF 472 19 Nov 2018
PDF 110 19 Nov 2018
ZIP 1804 19 Nov 2018
PDF 475 19 Nov 2018
PDF 110 19 Nov 2018
Related Tools & Software

Reference Designs  ( 3 )

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
F280049C controlCARD Evaluation Module  TMDSCNCD280049C  Evaluation Modules & Boards 

Software (2)

Name Part Number Software Type
DigitalPower Software Development Kit (SDK) for C2000 MCUs  C2000WARE-DIGITALPOWER-SDK  Software Development Kits (SDK) 
powerSUITE Digital Power Supply Software Frequency Response Analyzer Tool for C2000™ MCUs  SFRA  Software Libraries 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles