TIDM-1018

Power Over Ethernet® (PoE) Reference Design for Industrial Gateways

TIDM-1018

Design files

Overview

This reference design integrates TI's Power over Ethernet (PoE) with the high-performance SimpleLink™ MSP432E4 Ethernet microcontroller (MCU) with Ethernet to enable customers to develop applications for Internet of Things (IoT) in a small form factor board. The design increases the value of the end  application with its ability to derive power over existing network cabling combined with intelligence to gather, process, and exchange data with the cloud.

Features
  • Small  Form Factor Board Measuring 4.95” × 3.45” With MSP432E401Y MCU Featuring Integrated Ethernet PHY and MAC
  • Integrated RJ45, Transformer, and Diode Bridge for PoE Power Stage for Cost-Effective BOM
  • 7-W Isolated Output From Fly-Back Converter With Provision for Both 5-V and 3.3-V Output Power Rails
  • Optional Power Header to Supply External DC Power From UPS in Case of Network Power Failure
  • Dual BoosterPack™ plug-in module headers to Prototype End Applications With Wide Range of BoosterPacks From TI and Third-Party
  • SimpleLink MSP432E4 Software Development Kit (SDK) Examples May be Run Without Modifications for Evaluation
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDM3A.PDF (717 K)

Reference design overview and verified performance test data

TIDRTP1.PDF (484 K)

Detailed schematic diagram for design layout and components

TIDRTP2.PDF (106 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTP3.PDF (740 K)

Detailed overview of design layout for component placement

TIDRTP5.ZIP (2042 K)

Files used for 3D models or 2D drawings of IC components

TIDCE19.ZIP (76 K)

Design file that contains information on physical board layer of design PCB

TIDRTP4.PDF (1832 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-M4 MCUs

MSP432E401YSimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7371-A, ultra-low-dropout voltage regulator with reverse current protection & enable

Data sheet: PDF | HTML
Powered devices

TPS23753AIEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Power over Ethernet (PoE) reference design for industrial gateways (TIDM-1018) (Rev. A) Jan. 14, 2019
White paper Reducing the cost, power and size of connectivity in industrial gateway designs Mar. 28, 2018

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-MSP432-SDK SimpleLink MSP432 Software Development Kit (SDK) SIMPLELINK-WIFI-CC3120-SDK-PLUGIN SIMPLELINK-SDK-WIFI-PLUGIN
DRIVER OR LIBRARY
SIMPLELINK-SDK-TI-15-4-STACK-PLUGIN TI 15.4 Stack plug-in for the SimpleLink™ MCU SDK

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos