Single-axis Motor Control Reference Design with Integrated Power Factor Correction
TIDM-1AXISMTR-PFC-5X
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This refernce design demonstrates best practices for integrating both single axis motor control and power factor correction (PFC) into a single microcontroller. This practice is popular when designing variable frequency compressors, particularly for HVAC systems. This implementation is optimized to perform using a sensorless Field Oriented Control (FOC) algorithm to drive a permanent magnet synchronous motor (PMSM) and two phase interleaved PFC on the TMS320F2805x microcontroller. The FOC algorithm maintains efficiency in a wide range of speeds and takes into consideration torque changes with transient phases by processing a dynamic model of the motor.

Features
  • Includes reference circuit for a 3-Phase inverter stage, up to 350V DC input voltage and 1KW maximum load for both sensored and sensorless control of ACI, PMSM or BLDC motors
  • Includes a power factor correction stage rated for 600W that can operate up to 96% efficiency
  • Includes an AC rectifier stage rated for 600W that can generate the DC Bus voltage or provide the input for the PFC stage present on the board
  • Integrated communication with the kit over CAN or UART
  • Four analog pins available to obsrve the system variables on an oscilloscope for debug
  • Includes overcurrent protection and PWM trip zone protection for IPM faults

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TMS320F28050  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU)  Not Available View Design Kits & Evaluation Modules
TMS320F28051  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs, 2 MSPS ADC  Microcontrollers (MCU)  Not Available View Design Kits & Evaluation Modules
TMS320F28052  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs, 3.75 MSPS ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28052F  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC, PGAs  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28052M  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-MOTION, PGAs  Microcontrollers (MCU)  Not Available View Design Kits & Evaluation Modules
TMS320F28053  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA, PGAs, 3.75 MSPS ADC  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28054  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, PGAs  Microcontrollers (MCU)  Not Available View Design Kits & Evaluation Modules
TMS320F28054F  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-FOC, PGAs  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28054M  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-MOTION, PGAs  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28055  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA, PGAs  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
UCC27524  5-A/5-A dual-channel gate driver with 5-V UVLO, enable, and 1-ns delay Matching  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TMS320F28050 Download
TMS320F28051 Download
TMS320F28052 Download
TMS320F28052F Download
TMS320F28052M Download
TMS320F28053 Download
TMS320F28054 Download
TMS320F28054F Download
TMS320F28054M Download
TMS320F28055 Download
UCC27524 Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (1)
Title Type Size (KB) Date
PDF 2179 11 Jun 2015
User guides (2)
Title Type Size (KB) Date
PDF 5605 15 Jun 2015
PDF 4898 15 Jun 2015
Design files (4)
Title Type Size (KB) Date
ZIP 134 14 Sep 2015
ZIP 740 14 Sep 2015
PDF 31 14 Sep 2015
PDF 427 14 Sep 2015
Related Tools & Software

Software development (2)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Drivers & libraries 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles