Low Power Capacitive Touch Solution Human Machine Interface (HMI) Apps Reference Design

(ACTIVE) TIDM-LPBP-CAPTOUCH

Description & Features

Technical Documents

Support & Training

Order Now


See Also

MSP MCUs featuring CapTIvate™ technology are the newest generation of capacitive touch solutions from TI. These MCUs are the lowest power capacitive touch microcontrollers in the world and the first to feature an IEC61000-4-6 certified solution. Get started with the MSP CapTIvate MCU Development Kit and TI Design reference designs for a thermostat user interface and 64-button capacitive touch implementation.

View all related products

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This TI Design demonstrates an ultra-low power implementation of capacitive touch inputs for various human machine interface (HMI) requirements in consumer, industrial & other applications. This solution leverages unique features available in the MSP430 Value Line microcontroller that enables developers to interface capacitive touch elements directly to a microcontroller I/O pin without the need for external, or additional passive components. The Capacitive Touch BoosterPack features several capacitive touch elements including a scroll wheel, button, and proximity sensors. When paired with the MSP430 LaunchPad this combination provides a complete hardware and software reference design to enable developers to quickly and easily replace any physical button with a capacitive touch element. This combination provides a cost effective solution for adding capacitive touch to consumer electronics, point of sales machines, and devices that have a physical button.

Features
  • Capacitive touch elements:
    • Scroll Wheel
    • Button
    • Proximity Sensor
  • 9 on-board LEDs for instant feedback
  • Timer-based UART communication enables interface to PC
  • Open source GUI
  • Fully supported by the MSP430 Capacitive Touch Sense Library"

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

MSP-EXP430G2:
MSP430 LaunchPad Value Line Development kit

$9.99(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
MSP430G2452  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
MSP430G2553  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 Ultra-Low-Power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS773  250-mA LDO Regulators with Supervisor  Linear Regulator (LDO)  Sample & Buy Not Available
TUSB3410  UART/I2C/IrDA Serial Port to USB Bridge  USB  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 547 20 Aug 2015 450
PDF 3972 30 Apr 2013 305
Design files (3)
Title Abstract Type Size (KB) Date Views
PDF 42 27 May 2014 20
ZIP 156 27 May 2014 62
PDF 130 27 May 2014 89

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs