F28069 Piccolo Experimenter Kit

(ACTIVE) TMDSDOCK28069

Description & Features

Technical Documents

Support & Training

Order Now



Description

TMDSDOCK28069 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2806x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

 

Features

Hardware Features

  • TMDSCNCD28069: TMS320F28069 DIMM100 based controlCARD
  • Docking Station with DIMM100 controlCARD female connector
    • Header pin access to key MCU signals
    • Perforated area for prototyping
    • On-board XDS100v1 JTAG debug probe
    • Powered by USB cable or a 5V supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28069

 

Software Features

 

Get Started


What's Included

  • TMDSCNCD28069 Piccolo F28069 controlCARD
  • DIMM100 Docking Station baseboard
  • USB Cable (Type-A Plug to Type-B Plug)


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDSDOCK28069:
F28069 Piccolo Experimenter Kit

$109.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 2942 18 May 2018
Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 197 01 Oct 2018 0
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 35 07 Aug 2018 0

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
F28069 Piccolo controlCARD  TMDSCNCD28069  Development Kits 
C2000 Piccolo MCU F28069M LaunchPad™ development kit  LAUNCHXL-F28069M  Evaluation Modules & Boards 
Piccolo TMS320F28069 Isolated controlCARD  TMDSCNCD28069ISO  Evaluation Modules & Boards 
controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled  TMDSCNCD28069MISO  Evaluation Modules & Boards 

TI Devices (8)

Part Number Name Product Family
TMS320F28062  Piccolo™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28063  Piccolo™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28064  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28065  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28066  Piccolo™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash  C2000 real-time control MCUs 
TMS320F28067  Piccolo™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash  C2000 real-time control MCUs 
TMS320F28068  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash  C2000 real-time control MCUs 
TMS320F28069  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA  C2000 real-time control MCUs 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs