TPS7A3001 and TPS7A4901 low-dropout (LDO) linear regulator evaluation module
TPS7A30-49EVM-567
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS7A30-49EVM-567 is a fully assembled and tested circuit for evaluating the TPS7A3001 and TPS7A4901 low-dropout linear regulators in the DGN (3mm x 5mm MSOP-8) package. The TPS7A30-49EVM-567 includes two independent circuits with outputs of –15 V and +15 V (respectively). These independent circuits reside on the same module to facilitate evaluation of split-rail applications.

Features
  • Wide input voltage range: TPS7A4901 (3 V to 36 V), TPS7A3001 (–3 V to –36 V)
  • 1.5% accuracy over line, load and temperature
  • Stable with a ceramic output capacitor greater than 2-µF
  • Low noise and high PSRR
  • Programmable soft start

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS7A30-49EVM-567:
TPS7A3001 and TPS7A4901 Low-Dropout (LDO) Linear Regulator Evaluation Module

$20.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 217 27 Aug 2010
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
100 mA Split Rail SWIFT™ Converter Evaluation Module  TPS54060EVM-590  Evaluation Modules & Boards 

TI Devices (3)

Part Number Name Product Family
TPS7A30  200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable  Power management 
TPS7A3001-EP  Enhanced Product Negative Vin, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout Linear Regulator  Power management 
TPS7A49  150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles