Driving and protection evaluation board for SiC and IGBT transistors and power modules UCC21750QDWEVM-025 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

UCC21750QDWEVM-025 is a prototype evaluation module and is available in limited quantities.

View all related products

Key Document

Description

The UCC21750QDWEVM-025 is a compact, single channel isolated gate driver board providing drive, bias voltages, desat feature based protection and diagnostic needed for SiC MOSFET and Si IGBT Power Modules housed in 150 x 62 x 17 mm and 106 x 62 x 30 mm packages. This TI EVM is based on 5.7-kVrms reinforced isolation drivers UCC21750 in SOIC-16DW package with 8.0 mm creepage and clearance. The EVM includes SN6505B based isolated DC-DC transformer bias supplies.

Features
  • 10-A peak, split output drive current with programmable drive voltages
  • Two 5.7-kVrms reinforced isolated channels to support up to 1700 V input rail
  • Short circuit protection using desat signal with soft turn OFF and Miller clamp with internal FET
  • Robust noise-immune solution with CMTI > 100 V/ns

What's Included

  • Power modules not included

Order Now
Part Number Buy from Texas Instruments or Third Party Status

UCC21750QDWEVM-025:
Driving and protection evaluation board for SiC and IGBT transistors and power modules

$99.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1314 03 May 2019
User guides (1)
Title Type Size (KB) Date
PDF 7231 30 Apr 2019

TI Devices (5)

Part Number Name Product Family
SN6505B  Low-noise 1-A, 420-kHz transformer driver for isolated power supplies  Isolation 
SN74AHC1G08-Q1  Automotive Catalog Single 2-Input Positive-AND Gate  Gate 
TPS3700  High-voltage (18-V) window voltage detector for OV & UV monitoring  Power management 
TPS709  150-mA 30-V ultra-low-IQ wide-input low-dropout (LDO) regulator with reverse current protection  Power management 
UCC21750  Single channel isolated gate driver for SiC/IGBT with advanced protection and high-CMTI  Gate drivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles