ViALUX ALP-4.1 Controller Software Suite for DLPLCRC410 Evaluation Module VIALUX-3P-ALP-4 (ACTIVE)

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. The ALP-4.1 controller suite supports all DMDs that use the DLPC410 controller: DLP7000, DLP7000UV, DLP9500, DLP9500UV and DLP650LNIR.  

Refresh rate supported

  • XGA: 22 727 Hz
  • 1080p: 10 752 Hz
  • WXGA:  10  752 Hz
Vialux also offers hardware development kits compatible with this software package. Refer to the ordering links below for a full list of product options.  


Order Now
Part Number Buy from Third Party Status

ALP-4.1:
Controller Suite ALP-4.1


Go to ViALUX
ACTIVE

TI Devices (8)

Part Number Name Product Family
DLP650LNIR  DLP 0.65 NIR WXGA S450 DMD  Advanced light control 
DLP7000  DLP® 0.7 XGA 2xLVDS Type-A DMD  Advanced light control 
DLP7000UV  DLP® 0.7XGA 2xLVDS UV Type-A DMD  Advanced light control 
DLP9500  DLP® 0.95 1080p 2xLVDS Type-A DMD  Advanced light control 
DLP9500UV  DLP® 0.95 1080p 2xLVDS UV Type-A DMD  Advanced light control 
DLPA200  DMD Micromirror Driver  Advanced light control 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light control 
DLPR410  PROM for Discovery 4100 chipset  Advanced light control 

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DLP7000UV Download -
DLP9500UV Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Related Tools & Software

Design Kits & Evaluation Modules  ( 5 )

Name Part Number Tool Type
DLP650LNIR DMD evaluation module  DLPLCR65NEVM  Evaluation Modules & Boards 
DLP7000 DMD evaluation board  DLPLCR70EVM  Evaluation Modules & Boards 
DLP7000UV DMD evaluation board  DLPLCR70UVEVM  Evaluation Modules & Boards 
DLP9500 DMD evaluation board  DLPLCR95EVM  Evaluation Modules & Boards 
DLP9500UV DMD evaluation board  DLPLCR95UVEVM  Evaluation Modules & Boards 

Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.