Select a version
SIMPLELINK-CC13X2-26X2-SDK
SimpleLink™ CC13x2 and CC26x2 software development kit
Windows Installer for Simplelink CC13X2 26X2 SDK
Mac OS Installer for SimpleLink CC13X2 26X2 SDK
Linux Installer for SimpleLink CC13X2 26X2 SDK
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Hardware development
Evaluation board
Development kit
Documentation
SimpleLink CC13X2 26X2 SDK Documentation
What's new
Please note: The SimpleLink CC13x2 and CC26x2 SDK v2.40.00.xx is a pre-production software release. It is compatible with revision E silicon of the SimpleLink CC13x2 and CC26x2 wireless MCUs. Finalized RF settings, features, and examples will be included in the production release of the software targeted for early second quarter of 2019. After the production release of the silicon and software, customers going into production will need to migrate to the most current version of the SimpleLink CC13x2 and CC26x2 SDK.
Bluetooth 5 (BLE5-Stack)- All example applications now utilize the BLE5-Stack in ROM to maximize application flash memory availability
- Simple_central and simple_peripheral now supports up to 32 concurrent connections.
- Added on-chip Secure OAD example application
- Bluetooth 5 conformance test updates
- Support for Secure OAD configuration with Native OAD
- OAD Server example application with Native OAD for a Linux border router
- Zigbee Cluster Library (ZCL) 7 integration
- Core update to Zigbee PRO 2017 (R22) Specification
- Secure OAD with signed OAD images.
- New 200 kbps 2-GFSK mode.
- The PAs can be switched without having to run an RF setup command.
- Example application with Zigbee end device + BLE peripheral
- Scheduler improvements regarding RF command conflicts
SysConfig GUI configuration tool now allows configuration of protocol stacks.
Updated CoreSDK component to version 3.80.02.01. The CoreSDK is comprised of the TI-RTOS SYS/BIOS kernel, DriverLib and TI Drivers.
Refer to the Document Overview for the individual release notes and details for starting development with each SDK component
Refer to the included Change Log for a summary of new features and fixed issues since the last SDK release
Release Information
The SimpleLink CC13x2 and CC26x2 software development kit (SDK) provides a comprehensive software package for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Zigbee®, Thread, 802.15.4-based, proprietary, and multi-protocol solutions on the SimpleLink CC13x2 and CC26x2 Wireless MCUs. The SimpleLink CC13x2 and CC26x2 SDK also includes TI drivers along with example applications and comprehensive documentation. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU through time division multiplexing.
The SimpleLink MCU portfolio offers a common development environment that delivers flexible hardware, software and tool options with 100% code compatibility across MCUs for customers developing wired and wireless applications. For more information, visit www.ti.com/simplelink.