InstaSPIN™-BLDC Solution  Status : ACTIVE

INSTASPIN-BLDC

Description/Features

Technical Documents

Support & Community



Description

In keeping with TI’s philosophy of making motor control more accessible and easier to use by design engineers, TI is proud to announce the release of its newest motor control technology, InstaSPIN-BLDC. Targeted at low cost BLDC applications, InstaSPIN-BLDC is a sensorless control technique based on the premise that “simple is better”. In field tests with over 50 different motor types, InstaSPIN-BLDC was able to get each motor up and running in less than 20 seconds! The reason for this incredible robustness is because InstaSPIN-BLDC doesn’t require any knowledge about motor parameters to work, and you only need to adjust a single tuning value.

Unlike other sensorless BLDC control techniques based on back-EMF zero-cross timing, InstaSPIN-BLDC monitors the motor’s flux to determine when to commutate the motor. With the help of a free GUI (see figure), the user can watch the flux signal in a plot window, and set the “Flux Threshold” slider to specify at what flux level the motor should be commutated. Optimal commutation can be verified by observing the phase voltage and current waveforms, which are also displayed.

In addition to its ability to work with just about ANY BLDC motor, InstaSPIN-BLDC has demonstrated incredible resilience to speed transient perturbations. With zero-cross timing, you are always using PAST information to predict FUTURE commutation events. But InstaSPIN-BLDC monitors a real-time flux waveform to determine the appropriate time to commutate. Abrupt speed changes will be reflected in the flux waveform in real time, so that it will still cross the specified threshold value at exactly the right time to commutate.

Using flux for commutation vs. back-EMF zero-cross timing also enables more stable operation at lower speeds. Unlike the flux signal, the back-EMF signal amplitude diminishes at lower speeds, resulting in poor signal-to-noise performance. InstaSPIN-BLDC enables smoother operation at low speeds, and provides more reliable motor starting, even under heavy loads.


Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 1434 15 Nov 2011 7,121
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 216 17 Oct 2012 5,038
PDF 755 04 Sep 2012 348

Software (2)

Name Part Number Software Type
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software & Frameworks 
controlSUITE  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules (9)

Name Part Number Tool Type
Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU  DRV8312-C2-KIT  Development Kits 
Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and RM46 Safety MCU  DRV8301-RM46-KIT  Development Kits 
Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and RM48 Safety MCU  DRV8301-RM48-KIT  Development Kits 
Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and TMS570 Safety MCU  DRV8301-LS31-KIT  Development Kits 
3-Phase BLDC Motor Kit with DRV8312 and Stellaris MCU  DK-LM3S-DRV8312  Evaluation Modules & Boards 
3-Phase BLDC Motor Kit with DRV8312 and Stellaris® LM4F211 MCU  DK-LM4F-DRV8312  Evaluation Modules & Boards 
High Voltage Motor Control and PFC Developer's Kit  TMDSHVMTRPFCKIT  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU  DRV8301-HC-C2-KIT  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8302 and Piccolo MCU  DRV8302-HC-C2-KIT  Evaluation Modules & Boards 

TI Devices (36)

Part Number Name Product Family
DRV8301  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl w/ SPI)  Pre-Driver 
DRV8302  3-Phase Brushless Motor Pre-Driver with Dual Current Sense Amps and Buck Converter (PWM Ctrl)  Pre-Driver 
DRV8312  6.5A Three Phase Brushless DC Motor Driver with Inrush Protection (PWM Ctrl)  Integrated Motor Driver 
DRV8313  2.5A Three Phase Brushless DC Motor Driver (PWM Ctrl)   Integrated Motor Driver 
DRV8332  13A Three Phase Brushless DC Motor Driver with Inrush Protection (PWM Ctrl)  Integrated Motor Driver 
TMS320F28020  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280200  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28021  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28022  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280220  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28023  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280230  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28026  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280260  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28027  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F280270  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28030  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28031  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28032  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28033  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28034  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28035  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28050  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28051  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28052  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28053  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28054  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28055  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28062  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28063  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28064  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28065  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28066  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28067  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28068  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
TMS320F28069  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   31 Dec 2014  
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number