Piccolo controlCARD

(ACTIVE) TMDSCNCD28027

Description & Features

Technical Documents

Support & Training

Order Now



Description

TMDSCNCD28027 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2802x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28027 control card requires a DIMM100 baseboard to function.

Features

Hardware Features

  • TMDSCNCD28027: TMS320F28027 DIMM100 based controlCARD
  • Small form factor
  • Isolated RS-232 interface
  • F28x analog I/O, digital I/O and JTAG signals to DIMM interface
  • 5V power and JTAG debug probe required from DIMM interface
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28027

 

Software Features

 

Get Started


What's Included

  • Piccolo F28027 controlCARD


Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDSCNCD28027:
Piccolo controlCARD

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 38 02 Jan 2019 0

Design Kits & Evaluation Modules  ( 4 )

Name Part Number Tool Type
C2000 Piccolo MCU F28027 LaunchPad™ development kit  LAUNCHXL-F28027  Development Kits 
C2000 Resolver to Digital Conversion Kit  TMDSRSLVR  Evaluation Modules & Boards 
TMS320F28027 Experimenter Kit  TMDSDOCK28027  Evaluation Modules & Boards 
controlCARD with Piccolo TMS320F28027FPTT, InstaSPIN™-FOC enabled  TMDSCNCD28027F  Evaluation Modules & Boards 

TI Devices (10)

Part Number Name Product Family
TMS320F28020  Piccolo™ 32-bit MCU with 40 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28021  Piccolo™ 32-bit MCU with 40 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28022  Piccolo™ 32-bit MCU with 50 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F280220  Piccolo Microcontroller  C2000 real-time control MCUs 
TMS320F28023  Piccolo™ 32-bit MCU with 50 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F280230  Piccolo™ 32-bit MCU with 40 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28026  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F280260  Piccolo™ 32-bit MCU with 50 MHz, 16 KB Flash  C2000 real-time control MCUs 
TMS320F28027  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F280270  Piccolo™ 32-bit MCU with 50 MHz, 32 KB Flash  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs