Software & development tools

Connectivity software stacks for TI wireless connectivity solutions

The wireless connectivity software development ecosystem provides both RTOS and bare metal (No-OS) software. These include software stacks that provide all the necessary software you need for easy application development.



Wireless connectivity software stacks

For each wireless standard, and for every MCU product line, TI provides wireless stacks, peripheral and driver libraries and software application examples that simplify designing wireless applications.

TI-RTOS and other RTOS support

The SimpleLink™ WiFi microcontroller families are supported by TI-RTOS and by RTOS products from the TI Design Network.

TI-RTOS – Robust real-time TI-RTOS kernel (formerly known as SysBIOS) allows developers to easily port applications between different TI MCUs running TI-RTOS, reducing development time of next-generation products. Supported features include:

  • Standard set of multitasking, power management and peripheral driver APIs
  • TCP/IP networking stack with SSL option
  • Broad initialization and device drivers for many TI LaunchPad kits and booster packs
  • Rich set of examples
  • Free and available as open source

Extensive commercial RTOS support

RTOS for microcontrollers and wireless microcontrollers – platforms supported
  MSP430™ 16-bit Ultra-low Power MCUs C2000™ Real-time Control MCUs SimpleLink™ Connected MCUs TM4C Hercules™ ARM®Cortex™-R Safety MCUs
Provider Product MSP430 MCUs C2000 MCUs CC26xx Bluetooth® low energy CC32xx Wi-Fi® CC13xx Sub-1 GHz & Dual-band MSP432™ MCUs TM4C TMS570 RM4xx
CMX Systems CMX-RTX,CMX-Tiny
EleSoftRom DioneOS
Expresslogic ThreadX
Keil KeilRTX
Mentor Graphics Nucleus+®
Micrium µC/OS-II, µC/OS-III
Micro Digital SMX®
Pumpkin Salvo
Quantum Leaps QP
RoweBots Unison
Sciopta Sciopta
TinyOS Alliance TinyOS
Vector Elektrobit AUTOSAR