Unlimited RF Solutions - ZigBee®. RF4CE. Smart Energy.

Datasheet, Sample, EVM & Kits 

Download Datasheet 
CC2530
Order Sample & EVM 
CC2530 Sample EVM
Order Kits 
CC2530DK
CC2530ZDK
RemoTI-CC2530DK

Product Folders

Block Diagrams

RF4CE

News Releases

Guide

Wireless Connectivity Guide NEW Wireless Connectivity Guide
(.pdf, 5.12 MB)
Download

Online Communities

ZigBee Alliance

CC2530TI’s new CC2530 is a true system-on-chip solution tailored for IEEE 802.15.4, ZigBee, ZigBee RF4CE and Smart Energy applications. With its large flash memory of up to 256 KB, the CC2530 is ideal for ZigBee PRO applications. The 64 KB and up versions support the new RemoTI™ stack for ZigBee RF4CE, which is the industry’s first ZigBee RF4CE-compliant protocol stack, and larger memory sizes will allow for on-chip, over-the-air-download to support in-system reprogramming. Additionally, the CC2530 combines a fully integrated, high-performance RF transceiver with an 8051 MCU, 8 KB of RAM, 32/64/128/256 KB of Flash memory, and other powerful supporting features and peripherals.

That's High Performance Analog>>Your Way™
CC2530 Key Features
Up to 256 KB Flash/8 KB of RAM
Excellent link budget (102 dBm)
49 dB adjacent channel rejection (best in class)
Four flexible power modes for reduced power consumption
Powerful five-channel DMA


Key Applications
  • RF remote controls
  • 2.4 GHz IEEE 802.15.4 systems
  • Home and building automation
  • Industrial control and monitoring
  • Set-top boxes
  • Consumer electronics
  • Smart Energy

Additional Resources
Supported Software
  • SimpliciTI™ - Low-power RF network protocol
  • Z-Stack™ - ZigBee-compliant protocol stack
  • RemoTI™ - RF4CE-compliant protocol stack
Related Products