Data center compute

Maximize performance, ensure reliability, and achieve scalability with our products

Browse applications
Powering data centers: From the grid to the gate
Elevate your data center designs with our power-management solutions, which include multiphase controllers, power stages, point-of-load regulators and converters, and hot-swap controllers, along with clocks and timing, signal processing, interface and connectivity solutions. Our products deliver performance, reliability and scalability to ensure seamless integration and future-proofing without sacrificing space or power efficiency. 

Why choose TI for your data center computing needs?

checkmark

Multiphase solutions

Integrated multiphase power stages and controllers with telemetry, protection features and fast transient response for processor power needs. 

checkmark

Increase power density and efficiency 

Our portfolio of multiphase power and point-of-load solutions enable high power density and efficiency for AI processors and other mission critical system rails

checkmark

Input power protection

Meet protection needs of computing power architectures with our portfolio of eFuses, hot-swap controllers, load switches and ORing controllers with integrated protections, telemetry and monitoring.

Meet AI processor power needs with our multiphase and PoL solutions

Optimize data center efficiency with our high-performance multiphase solutions

Higher-density data centers require higher power consumption for each compute and accelerator tray. Power your system-on-a-chip processors with our multiphase products, enabling more power in less board space for optimal computing power. 

Our family of monolithic power-stage devices comes in thermal enhanced packaging, while our scalable controllers offer fast load-transient response, advanced telemetry and protection features. Combined, you have a complete power solution to achieve unparalleled performance in data centers.

Reference design
Flexible power reference design for high performance Xilinx and Intel FPGA platforms
This reference design addresses the increase in power requirements per rail for field-programmable gate arrays with our power management integrated circuits and controller solutions.
Application note
D-CAP+™ Control for Multiphase Step-Down Voltage Regulators for Powering Microp
This application report introduces the basics of three generations of DCAP+ multiphase step-down controllers.
PDF
Featured products for multiphase power solutions
TPS53689T ACTIVE Dual-channel, 8-phase step-down digital multiphase D-CAP+™ controller with VR14 SVID and PMBus
TPS53685 ACTIVE Eight-phase digital step-down multiphase controller with SVI3 and PMBus for AMD platform

Increasing data center power density and efficiency

Our step-down converters increase efficiency, improve load-transient performance, and reduce external component count in rack server CPU and hardware accelerator computing power systems.

To improve computing system reliability and protection, many of our point-of load solutions are available with the PMBus serial interface to configure the power supply's operation and to monitor voltage, current and temperature in real time. Our process technology, advanced packaging and novel control-mode architectures help you maximize your available board space, meet efficiency targets, and address tight voltage requirements with fewer external components.

Application brief
PMBus Command Set Comparison for Digital Buck Converters
This brief compares four buck converters' PMBus command sets, highlighting differences to ease system integration.
PDF | HTML
Application note
Point-of-Load Designs in Data Center Applications for Intel Xeon Sapphire Rapids Scalable Processors (Rev. C)
Texas Instruments provides performance power-management solutions, enabling high availability and efficiency when powering motherboard and add-in card processors for data centers and rack servers.
PDF | HTML
Application note
Point-of-Load Solutions for Network Interface Cards (NIC)
Texas Instruments provides performance point-of-load solutions for enabling low noise, high efficiency and reduced external components when powering processors used in network interface cards.
PDF | HTML
Featured products for step-down regulators
TPS546E25 ACTIVE 4V to 18V input, 50A, stackable PMBus synchronous step-down converter
NEW TPS544B28 ACTIVE 4V-to-16V input, 20A, PMBus® synchronous step-down converter
TPS544E27 PREVIEW 4V to 18V input, 40A, PMBus and SVID synchronous step-down converter

Design reliable data center power distribution systems with our efficient power switches 

The demand for data center power and reliability is exponentially increasing given rapid advancements in artificial intelligence and cloud computing.

Our highly integrated eFuses, hot-swap controllers, load switches and ORing controllers support data center power systems with high power density, adjustable current, voltage and overtemperature protections, and advanced telemetry that are capable of handling increased power levels while ensuring reliability.

White paper
Hot-Swap Solutions for High-Voltage DC-Powered AI Servers
High-availability systems need hot-swapping for zero downtime. As AI data centers move from 48V to 800V IT rack power, hot-swap circuits face new challenges. This white paper explores that architectural evolution.
PDF | HTML
Technical article
How a fully-stackable eFuse can help meet ever-increasing power needs of servers
Learn how our fully stackable eFuse can help data centers achieve efficiency goals by reducing power losses in the system.
PDF | HTML
Technical article
The power glitches AI data centers can't see
Learn how TI's ADC34DSO75 detects invisible power glitches in AI data centers using nanosecond-level, event-based telemetry to enhance trouble-shooting and improve system reliability.
PDF | HTML
Featured products for reliability
NEW LM5066H ACTIVE 5.5V to 90V advanced hot-swap controller with I/V/P monitoring and PMBus™ interface
NEW TPS1689 ACTIVE 9V-to-80V, 3.5mΩ, 20A stackable eFuse with PMBus® digital telemetry
NEW ADC34DSO75 PREVIEW Quad-channel 14-bit 3GSPS ADC with event detection and capture

Reference designs related to Data center compute

Use our reference design selection tool to find designs that best match your application and parameters.