OVERVIEW

Amazon Sidewalk is a secure and reliable network that covers in-home, in-building, entire neighborhood and even city use cases using Amazon Sidewalk Bridges, such as compatible Amazon Echo and Ring devices, to provide cloud connectivity for IoT devices. Amazon Sidewalk enables low-bandwidth and long-range connectivity at home and beyond using Bluetooth® Low Energy for short-distance communication and Sub-1 GHz 915MHz frequencies to cover longer distances.

Why choose TI for Amazon Sidewalk protocol?

Seamless hardware transition
Quick start software development
Wide coverage area
Dual-band support
PRODUCTS

Amazon Sidewalk-compatible products

Seamlessly extend the range of your smart home and building devices

Differentiate your products by taking advantage of:Ultra-low-power sensor controllers that enable years of operation on a coin-cell battery. Pin-to-pin-compatible wireless microcontrollers with scalable memory and an integrated power amplifier for range boosting.
Referenzdesign

SimpleLink™ Sub-1 GHz-Sensor zu Cloud Gateway – Referenzdesign für TI-RTOS-Systeme

Das SimpleLink™ Sub-1-GHz-Sensor-to-Cloud-Referenzdesign demonstriert die Cloud-Anbindung von Sensoren über ein drahtloses Long-Range-Netzwerk im Sub-1-GHz-Frequenzbereich. Es eignet sich für Anwendungen in industriellen Umgebungen wie Gebäudesteuerung und Bestandsverfolgung.

Die Lösung basiert auf (...)

Referenzdesign

Sub-1-GHz-Sensor-zu-Cloud-Gateway für industrielles IoT – Referenzdesign für Linux-Systeme

Dieses Referenzdesign demonstriert die Cloud-Anbindung von Sensoren über ein drahtloses Long-Range-Netzwerk im Sub-1-GHz-Frequenzbereich. Es eignet sich für Anwendungen in industriellen Umgebungen wie Gebäudesteuerung und Assetnachverfolgung.

Die Lösung basiert auf einem Linux®-Gateway.  Es ist (...)

END EQUIPMENT DIAGRAMS

CC1312R7AKTIV

Multiprotokollfähiger, drahtloser SimpleLink™-Mikrocontroller Arm® Cortex®-M4F, 2,4 GHz mit kB Flash

END EQUIPMENT DIAGRAMS
Referenzdesign

Referenzdesign für Umgebungsbedingungs- und Umgebungslicht-Sensorknoten mit Energiegewinnung für Sub

TIDA-00488 demonstrates an ultra-low power and a renewable method of wireless environmental sensing using daylight energy harvesting with a long backup battery life. This reference design uses our ultra-low power harvester power management SimpleLink™ ultra-low power sub-1 GHz wireless (...)


END EQUIPMENT DIAGRAMS
DESIGN & DEVELOPMENT

Getting started

Learn how our low-cost, low-power single- or multiprotocol wireless microcontrollers enable instant Internet of Things cloud connectivity for your products, leveraging Amazon's existing infrastructure.


AWS IoT Core for Amazon Sidewalk

The integration of Amazon Sidewalk with Amazon Web Services' (AWS) Internet of Things (IoT) Core enables you to provision, onboard and monitor your Amazon Sidewalk devices.

Amazon Sidewalk Privacy and Security White Paper

This paper serves as an overview of Amazon Sidewalk privacy and security features, including data minimization, encryption and more.

CC1312R7AKTIV

Multiprotokollfähiger, drahtloser SimpleLink™-Mikrocontroller Arm® Cortex®-M4F, 2,4 GHz mit kB Flash

CC1352P7AKTIV

SimpleLink™ Arm® Cortex®-M4F drahtl. Multiband-MCU + Sub-1 GHz u. 2,4 GHz + EdgeAI-Unterst., +20 dBm

CC1354P10AKTIV

SimpleLink™ Arm® Cortex®-M33 drahtlose Multiband-MCU mit EdgeAI-Unterstützung, 1 MB, 296 KB, +20 dBm

Amazon Sidewalk in action

Push the boundaries of the smart home with Amazon Sidewalk

Amazon Sidewalk eliminates the need to build your own gateway and provides extended range beyond Bluetooth and Wi-Fi in homes. Discover what you can connect with our dual-band wireless microcontroller and Amazon Sidewalk.

Amazon Sidewalk chat with Airthings & Tag-N-Trac

Watch our discussion about the benefits of Amazon Sidewalk with TI customers Airthings and Tag-N-Trac.