SLASE60B September 2015 – January 2019 ADC31JB68
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | TC_DC[1:0] | DC_EN | |||||
| R/W | R/W | R/W | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |||
|---|---|---|---|---|---|---|---|
| 7:3 | Reserved | R/W | 00000 | Reserved and must be written as 00000. | |||
| 2:1 | TC_DC[1:0] | R/W | 00 | DC offset filter time constant.
The time constant determines the filter bandwidth of the DC high-pass filter. |
|||
| TC_TD | Time Constant
(FS = 500 MSPS) |
3-dB Bandwidth
(FS = 500 MSPS) |
3-dB Bandwidth (Normalized) | ||||
| 00 | 8.6 µs | 18.5 kHz | 37e–6 × Fs | ||||
| 01 | 65 µs | 2.45 kHz | 4.9e–6 × Fs | ||||
| 10 | 526 µs | 303 Hz | 605e–9 × Fs | ||||
| 11 | 4.2 ms | 38 Hz | 76e–9 × Fs | ||||
| 0 | DC_EN | R/W | 0 | DC offset correction enable
0 : Disable DC offset correction 1 : Enable DC offset correction |
|||