SBASA46 May 2022 ADC3644
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power Consumption | ||||||
IAVDD | Analog supply current | External reference | 65 | 79 | mA | |
IIOVDD | I/O supply current(1) | DDR CMOS | 26 | 39 | ||
PDIS | Power dissipation(1) | External reference, DDR CMOS | 164 | 212 | mW | |
IIOVDD | I/O supply current(1) | 29 | mA | |||
MISCELLANEOUS | ||||||
IAVDD | Internal reference, additional analog supply current | 3 | mA | |||
External reference, Internal reference buffer (REFBUF), additional analog supply current | 0.5 | |||||
Single ended clock input, reduces analog supply current by | Enabled via SPI | 1 | ||||
PDIS | Power consumption in global power down mode | Default mask settings, internal reference | 5 | mW | ||
Default mask settings, external reference | 9 |