SBAS872B December 2020 – October 2022 ADC3681 , ADC3682 , ADC3683
PRODUCTION DATA
The ADC368x can be operated using a differential or a single ended clock input where the single ended clock consumes less power consumption. However clock amplitude impacts the ADC aperture jitter and consequently the SNR. For maximum SNR performance, a large clock signal with fast slew rates needs to be provided.
Figure 8-16 External and internal connection using differential (left) and single ended (right) clock input