SBAS969 September 2026 ADS111C02
ADVANCE INFORMATION
The ADS111C0x temperature data are represented as a 14-bit result that is left-justified within the 16-bit conversion result. One 14-bit LSB equals 0.03125°C. Negative numbers are represented in binary two's complement format, as shown in Table 8-4
| TEMPERATURE (°C) | DIGITAL OUTPUT (BINARY) | HEX |
|---|---|---|
| 128 | 01 0000 0000 0000 | 1000h |
| 50 | 00 0110 0100 0000 | 0640h |
| 25 | 00 0011 0010 0000 | 0320h |
| 0.25 | 00 0000 0000 1000 | 0008h |
| 0.03125 | 00 0000 0000 0001 | 0001h |
| 0 | 00 0000 0000 0000 | 0000h |
| –0.25 | 11 1111 1111 1000 | 3FFFh |
| –25 | 11 1100 1110 0000 | 3CE0h |
| –40 | 11 1011 0000 0000 | 3B00h |