SBASBA2 October 2026 ADS125R14
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OFC_MID[7:0] | |||||||
| R/W-00000000b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | OFC_MID[7:0] | R/W | 00000000b | Offset calibration byte 1 (MID) See the Calibration section for details. |