SBASBA2 October 2026 ADS125R14
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The ADS125R1x are a family of high-performance 24-bit, delta-sigma (ΔΣ) analog-to-digital converters. The devices are available in leaded SSOP and leadless QFN packages with data rates up to 320kSPS.
The ADS125R11 supports one differential or two single-ended inputs with two general-purpose digital I/Os and crystal clock oscillator. The ADS125R13 supports three differential or five single-ended inputs and is available in a small 2mm × 2mm X2QFN package. The ADS125R14 supports four differential or eight single-ended inputs with four general-purpose digital I/Os and crystal clock oscillator. The ADS125R11 and ADS125R14 are performance upgrades to the ADS1255 and ADS1256 ADCs.
Figure 10-1 through Figure 10-3 show the functional block diagrams of the devices.
The input multiplexer selects the input channels for measurement in any combination of single-ended or differential-input connections. Current sources within the multiplexer allow detection of open- or short-circuit conditions of the external sensor. The input buffer greatly increases the input impedance to reduce loading of the sensor. With gains of 1, 2, 4, 8, 16, 32, 64 and 128, the low-noise PGA extends the dynamic range of the ADC.
The modulator measures the differential input signal against the external reference voltage with a transfer function given by VIN = ±2VREF/Gain. The modulator shapes the quantization noise to an out-of-band frequency range where the noise is reduced by the digital filter. For most data rates, noise remaining within the signal band is thermal noise with constant density. Programmable speed modes and data rates provide trade-offs between resolution, bandwidth, and power consumption.
The digital filter decimates and filters the modulator data to produce the high-resolution final output data. Filter options include sinc4 or sinc5 filters followed by a post-averaging filter, or a sinc3 filter to optimize rejection of line-cycle interference signals. A 32-bit data option eliminates the effects of quantization error when programmed for slow data rates with high resolution.
Self and system calibration commands correct initial gain and offset errors, errors after changing ADC configurations and errors over-temperature. The autozero mode tracks offset voltage drift over time and temperature without the need for calibration.
The devices support internal and external clock options. The clock options are 7.68MHz internal oscillator, external clock input or crystal oscillator (not available for ADS125R13). The clock divider pre-scales the modulator clock frequency to match the selected ADC speed range.
The SPI-compatible serial interface is used to program the ADC and read conversion data. The SPI can be configured to operate with as little as two wires or with four wires for full SPI compatibility. Integrated cyclic redundancy check (CRC) for communication and CRC for the SPI registers improve system-level reliability.
The DRDY pin (DOUT/DRDY for ADS125R13) signals when conversion data are ready. The SYNC/PWDN pin of the ADS125R11 and ADS125R14 synchronizes conversions. Holding the pin low powers-down the ADC. The active-low RESET pin resets the ADC. Synchronization and reset functionality are also available through the SPI.
The general-purpose digital I/Os of the ADS125R11 and ADS125R14 provide static read/write control of up to four digital pins. The D0/CLKOUT general-purpose pin provides a clock output signal to synchronize conversions of other ADCs. The D1/ERROR pin provides an error output signal when an internal error is detected.
Power supply voltage AVDD powers the analog circuit and supply voltage DVDD powers the digital circuit and also the powers the digital I/O power. The ADS125R13 combines the analog and digital power supplies into one pin (VDD).