SBASAK4C March 2023 – August 2025 ADS127L21
PRODUCTION DATA
SDO/DRDY is a dual-function output pin. This pin is programmable to fixed data output mode or to automatically change modes from data ready (not reading data) to data output mode (reading data). In automatic mode, the pin replaces the function of the DRDY pin to conserve the number of SPI I/O lines. When in automatic mode and when CS is low, SDO/DRDY mirrors the DRDY pin until the first rising edge of SCLK. At this time, the pin changes to data output mode. When the data-read operation is complete, the pin reverts back to the DRDY mode. The data-read operation is complete on the 24th falling edge of SCLK, or the 40th edge if the CRC and STATUS bytes are included. The DATA_MODE[1:0] bits = 01b programs the automatic mode. The 10b setting also operates in automatic mode, but maintains SDO/DRDY as an active output when CS is high. Figure 7-41 illustrates the SDO/DRDY operation.