SBASAK4B March 2023 – April 2024 ADS127L21
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SPI SERIAL INTERFACE | ||||||
tw(DRH) | Pulse duration, DRDY high | 2 | tCLK | |||
tp(CSDO) | Propagation delay time, CS falling edge to SDO/DRDY driven | 17 | ns | |||
tp(CSDOZ) | Propagation delay time, CS rising edge to SDO/DRDY high impedance state | 17 | ns | |||
th(SCDO) | Hold time, SCLK rising edge to invalid SDO/DRDY | 3 | ns | |||
tp(SCDO) | Propagation delay time, SCLK rising edge to valid SDO/DRDY | 19 | ns | |||
tp(SCDR) | Propagation delay time, 8th SCLK falling edge to DRDY return high | 5 | tCLK | |||
tp(DODR) | Propagation delay time, last SCLK falling edge of read operation for SDO/DRDY transition from SDO to DRDY mode | Dual function SDO/DRDY mode | 50 | ns |