SBAS580D May 2013 – March 2018 ADS7250 , ADS7850 , ADS8350
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RESOLUTION | ||||||
| Resolution | 16 | Bits | ||||
| DC ACCURACY | ||||||
| INL | Integral nonlinearity | –2.5 | ±1 | 2.5 | LSB | |
| DNL | Differential nonlinearity | –0.99 | ±0.7 | 2 | LSB | |
| VOS | Input offset error | –1 | ±0.25 | 1 | mV | |
| VOS match | ADC_A to ADC_B | –1 | ±0.25 | 1 | mV | |
| dVOS/dT | Input offset thermal drift | 1 | µV/°C | |||
| GERR | Gain error | Referenced to voltage at REFIN_x | –0.1% | ±0.05% | 0.1% | |
| GERR match | ADC_A to ADC_B | –0.1% | ±0.05% | 0.1% | ||
| GERR/dT | Gain error thermal drift | Referenced to voltage at REFIN_x | 1 | ppm/°C | ||
| CMRR | Common-mode rejection ratio | Both ADCs, dc to 20 kHz | 74 | dB | ||
| AC ACCURACY | ||||||
| SINAD | Signal-to-noise + distortion | –0.5 dBFS at 20-kHz input | 83.5 | 84.7 | dB | |
| –0.5 dBFS at 100-kHz input | 83.7 | |||||
| –0.5 dBFS at 250-kHz input | 83 | |||||
| SNR | Signal-to-noise ratio | –0.5 dBFS at 20-kHz input | 84 | 85 | dB | |
| –0.5 dBFS at 100-kHz input | 84.8 | |||||
| –0.5 dBFS at 250-kHz input | 84 | |||||
| THD | Total harmonic distortion | –0.5 dBFS at 20-kHz input | –96 | dB | ||
| –0.5 dBFS at 100-kHz input | –90 | |||||
| –0.5 dBFS at 250-kHz input | –90 | |||||
| SFDR | Spurious-free dynamic range | –0.5 dBFS at 20-kHz input | 96 | dB | ||
| –0.5 dBFS at 100-kHz input | 90 | |||||
| –0.5 dBFS at 250-kHz input | 90 | |||||
| Isolation between ADC_A and ADC_B | fIN = 15 kHz, fNOISE = 25 kHz | –90 | dB | |||
| BW(FP) | Full-power bandwidth | At –3 dB | 25 | MHz | ||
| At –0.1 dB | 5 | |||||