SBAS580D May 2013 – March 2018 ADS7250 , ADS7850 , ADS8350
PRODUCTION DATA.
The devices support a simple, SPI-compatible serial interface to the external digital host. The CS signal defines one conversion and serial transfer frame. A frame starts with a CS falling edge and ends with a CS rising edge. The SDO_A and SDO_B pins output the ADC_A and ADC_B conversion results, respectively. Figure 52 shows a detailed timing diagram for these devices.
Figure 52. Serial Interface Timing Diagram
A CS falling edge brings the serial data bus out of 3-state and also outputs a '0' on the SDO_A and SDO_B pins. The device converts the sampled analog input during the next 14 clocks. SDO_A and SDO_B read '0' during this period. The sample-and-hold circuit goes back into sample mode on the 15th SCLK falling edge and the MSBs of ADC_A and ADC_B are output on SDO_A and SDO_B, respectively. The subsequent clock edges are used to shift out the conversion result using the serial interface, as shown in Table 2. Output data are in binary twos complement format. A CS rising edge ends the frame and puts the serial bus into 3-state.
| DEVICE | PIN | LAUNCH EDGE | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CS ↓ | SCLK | CS ↑ | |||||||||||||
| ↓1 | … | ↓14 | ↓15 | … | ↓26 | ↓27 | ↓28 | ↓29 | ↓30 | ↓31 | … | ||||
| ADS8350 | SDO-A | 0 | 0 | … | 0 | D15_A | … | D4_A | D3_A | D2_A | D1_A | D0_A | 0 | … | Hi-Z |
| SDO-B | 0 | 0 | … | 0 | D15_B | … | D4_B | D3_B | D2_B | D1_B | D0_B | 0 | … | Hi-Z | |
| ADS7850 | SDO-A | 0 | 0 | … | 0 | D13_A | … | D2_A | D1_A | D0_A | 0 | 0 | 0 | … | Hi-Z |
| SDO-B | 0 | 0 | … | 0 | D13_B | … | D2_B | D1_B | D0_B | 0 | 0 | 0 | … | Hi-Z | |
| ADS7250 | SDO-A | 0 | 0 | … | 0 | D11_A | … | D0_A | 0 | 0 | 0 | 0 | 0 | … | Hi-Z |
| SDO-B | 0 | 0 | … | 0 | D11_B | … | D0_B | 0 | 0 | 0 | 0 | 0 | … | Hi-Z | |