SBAS761A February 2020 – February 2020 ADS8355
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tCONV | Conversion time | 650 | ns | |||
| tDEN_CSDO | Delay time: CS falling edge to data enable | DVDD ≥ 2.35 V | 14.5 | ns | ||
| Delay time: CS falling edge to data enable | 1.65 V < DVDD < 2.35 V | 14.5 | ||||
| tDZ_CSDO | Delay time: CS rising edge to data going to 3-state | DVDD ≥ 2.35 V | 31 | ns | ||
| Delay time: CS rising edge to data going to 3-state | 1.65 V < DVDD < 2.35 V | 37 | ||||
| tD_CKDO | Delay time: SCLK falling edge to next data valid | DVDD ≥ 2.35 V | 19.5 | ns | ||
| Delay time: SCLK falling edge to next data valid | 1.65 V < DVDD < 2.35 V | 19.5 | ||||
Figure 1 shows the details of the serial interface between the device and the digital host controller.
Figure 1. Serial interface Timing Diagram