SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
In CS-CONVST short mode, tie CS and CONVST together externally. As illustrated in Figure 6-4, the ADS932x digitizes sample N on the falling edge of CONVST. Data corresponding to sample N − 1 are launched on the digital interface on the falling edge of CS. CS-CONVST short mode is supported by default (1) and creates a 5ns internal delay between the falling edge of CONVST and CS. The internal delay between CONVST and CS is disabled by writing 1b to CSZ_CONVST_DELAY_DIS in address 0x13.