SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
To enable moving data averaging, select the averaging window size by writing to MAVG_MODE in address 0x0D. in register bank 1. The moving average window size is user-selectable between 2, 4, and 8 conversions.
Table 7-8 specifies the improvement in SNR with moving data averaging. Figure 7-12 illustrates the ADC output timing for a moving average of four samples.
| OVERSAMPLING RATIO | SNR - ADS9327 (16-BIT) | MAXIMUM OUTPUT DATA RATE |
|---|---|---|
| No averaging | 93.5dB | 5MSPS |
| 2 | 96.6dB | 5MSPS |
| 4 | 98.9dB | 5MSPS |
| 8 | 100.9dB | 5MSPS |