SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DF[1:0] | ||||||
| R-0h | R/W-0h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 1:0 | DF[1:0] | R/W | 0h | Configures the amount of filtering for the remote temperature results. |
| VALUE | NUMBER OF REMOTE TEMPERATURE MEASUREMENTS AVERAGED |
|---|---|
| 0h | Averaging off |
| 1h | 4 |
| 2h | 8 |
| 4h | not used |