SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device facilitates rapid turn on and turn off of the voltage at the device OUT[1:2] outputs. The OUT[1:2] outputs can be switched on or off by the DRVEN[1:2] inputs or alternatively through software. The on voltages are set by the DAC[1:2] outputs while the off voltages are set by the CLAMP[1:2] outputs. The OUT[1:2] pins are driven by DAC[1:2] when the corresponding switch control pin or bit is asserted high. Otherwise, the OUT[1:2] pins are driven by the dedicated CLAMP[1:2] DAC outputs.
Additionally, the DAC0 and DAC3 outputs include a simplified switch network that facilitates fast turnoff. Switch the DAC0 and DAC3 pins on or off through one of the DRVEN[1:2] pins or through software. The DAC0 and DAC3 output pins are driven by the DAC0 and DAC3 buffers when on, and by the CLAMP[1:2] outputs when off. While fast turnoff is possible as a result of the CLAMP[1:2] output pins, turn-on time is limited by the DAC0 and DAC3 buffer bandwidth. Figure 6-3 shows a typical switch application.
The control and switch design is optimized for minimum delay between the DRVEN[1:2] input and the output pins voltage switching. The switches default to the off state at start-up or after an alarm event.