SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LT[3:0] | RESERVED | ||||||
| R-0h | R-0h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | LT[3:0] | R | 0h | Local temperature low byte. The resolution of the four
bits in this register is 0.0625C. This register is read-only and is updated each time a temperature measurement is completed. When the full temperature value is needed, reading the high byte register first causes the low byte register value to be locked until the register is read. If the low byte is read first, then the high byte register value is locked until the register is read. With this mechanism, both bytes of the read operation come from the same temperature conversion, and remain valid only until another register is read. For proper operation, read the high byte of the temperature result first. Read the low byte register in the next read command; if the low byte is not needed, leave the register unread. |