SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| ADDRESS | NAME |
|---|---|
| 0x00 | DELTAn48 (–48°C) |
| 0x02 | DELTAn44 (–44°C) |
| ↓ | ↓ |
| 0x22 | DELTAp20 (20°C) |
| 0x24 | DELTAp28 (28°C) |
| ↓ | ↓ |
| 0x60 | DELTAp148 (148°C) |
| 0x62 | DELTAp152 (152°C) |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| P | HAMM[3:0] | RESERVED | RESERVED | RESERVED | |||
| R/W-0h | R/W-0h | R-0h | R-0h | R-0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DAC1[3:0] | DAC0[3:0] | ||||||
| R/W-Fh | R/W-Fh | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | P | R/W | 0h | Parity bit |
| 14:11 | HAMM[3:0] | R/W | 0h | Hamming bits |
| 7:4 | DAC1[3:0] | R/W | Fh | 4-bit LUT1 entry |
| 3:0 | DAC0[3:0] | R/W | Fh | 4-bit LUT0 entry |