SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The temperature sensor conversion rate setting controls the rate at which temperature conversions are performed. The conversion rate adjusts the idle time between conversions but does not adjust the conversion time. Table 6-5 lists the conversion rate options and corresponding time between conversions. The default value of the register is 08h, which gives a default rate of 16 conversions per second.
| VALUE | CONVERSIONS PER SECOND | TIME (SECONDS) |
|---|---|---|
| 00h | 0.0625 | 16 |
| 01h | 0.125 | 8 |
| 02h | 0.25 | 4 |
| 03h | 0.5 | 2 |
| 04h | 1 | 1 |
| 05h | 2 | 0.5 |
| 06h | 4 | 0.25 |
| 07h | 8 | 0.125 |
| 08h | 16 (default) | 0.0625 (default) |
| 09h | 32 | 0.03125 |