SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| ADDRESS | NAME |
|---|---|
| 0x00 | DAC0 (high byte) |
| 0x01 | DAC0 (low byte) |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | DAC0[12:8] | ||||
| R-0 | R-0 | R-0 | R-0h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 4:0 | DAC0[12:8] | R | 0h | DAC0[12:8] input data. |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DAC0[7:0] | |||||||
| R-0h | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | DAC0[7:0] | R | 0h | DAC0[7:0] input data. |