SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Page 5 stores the LUT2 and LUT3 values at locations corresponding to 4°C increments from –48°C to +152°C. There is no increment corresponding to 24°C because this temperature is a BASELINE, and the corresponding LUT value is the 13-bit BASE.
Each odd address row stores a pair of DELTA registers. The LUT requires the DELTA values to represent a monotonic function. The function is either increasing or decreasing, and is determined by the POL bit in each DAC BASE register. DELTA values are unsigned. Each even address contains the SECDED parity and Hamming bits for the corresponding odd address.
The BASE values for DAC2 and DAC3, along with the corresponding SECDED codes are stored in addresses 0x64 to 0x6B.
The required method for updating the LUT entries is to disable the LUT, update the entries, and then enable the LUT.