SLASFM1A June 2025 – December 2025 AFE10004-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTHL[11:4] | |||||||
| R/W-7Fh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RTHL[3:0] | RESERVED | ||||||
| R/W-Fh | R-0h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | RTHL[11:4] | R/W | 7Fh | These bits determine the value of the high byte of the high temperature limit to which the remote temperature measurement is compared. The resolution of the LSB in this register is 1°C. Format denoted by the TMPRANGE bit. |
| 7:4 | RTHL[3:0] | R/W | Fh | These bits determine the value of the low byte of the high temperature limit to which the remote temperature measurement is compared. The resolution of the four bits in this register is 0.0625°C. Format denoted by the TMPRANGE bit. |