SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
|---|---|---|---|
| GPMC0_ADVn_ALE | O | GPMC Address Valid (active low) or Address Latch Enable | B15 |
| GPMC0_CLK (2) | IO | GPMC Clock | F17 |
| GPMC0_CLKLB (1) | IO | GPMC Clock Loopback | H1 |
| GPMC0_DIR | O | GPMC Data Bus Signal Direction Control | G17 |
| GPMC0_OEn_REn | O | GPMC Output Enable (active low) or Read Enable (active low) | F15, J1 |
| GPMC0_WEn | O | GPMC Write Enable (active low) | D18, K2 |
| GPMC0_WPn | O | GPMC Flash Write Protect (active low) | G15 |
| GPMC0_A0 | O | GPMC Address 0 Output. Only used to effectively address 8-bit data non-multiplexed memories | K16 |
| GPMC0_A1 | O | GPMC Address 1 Output in A/D non-multiplexed mode and Address 17 in A/D multiplexed mode | K17 |
| GPMC0_A2 | O | GPMC Address 2 Output in A/D non-multiplexed mode and Address 18 in A/D multiplexed mode | K18 |
| GPMC0_A3 | O | GPMC Address 3 Output in A/D non-multiplexed mode and Address 19 in A/D multiplexed mode | J18 |
| GPMC0_A4 | O | GPMC Address 4 Output in A/D non-multiplexed mode and Address 20 in A/D multiplexed mode | J17 |
| GPMC0_A5 | O | GPMC Address 5 Output in A/D non-multiplexed mode and Address 21 in A/D multiplexed mode | H18 |
| GPMC0_A6 | O | GPMC Address 6 Output in A/D non-multiplexed mode and Address 22 in A/D multiplexed mode | L16 |
| GPMC0_A7 | O | GPMC Address 7 Output in A/D non-multiplexed mode and Address 23 in A/D multiplexed mode | M16 |
| GPMC0_A8 | O | GPMC Address 8 Output in A/D non-multiplexed mode and Address 24 in A/D multiplexed mode | M15 |
| GPMC0_A9 | O | GPMC Address 9 Output in A/D non-multiplexed mode and Address 25 in A/D multiplexed mode | H17 |
| GPMC0_A10 | O | GPMC Address 10 Output in A/D non-multiplexed mode and Address 26 in A/D multiplexed mode | H16 |
| GPMC0_A11 | O | GPMC Address 11 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | E16 |
| GPMC0_A12 | O | GPMC Address 12 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | F16 |
| GPMC0_A13 | O | GPMC Address 13 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | F18 |
| GPMC0_A14 | O | GPMC Address 14 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | G16 |
| GPMC0_A15 | O | GPMC Address 15 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | E17 |
| GPMC0_A16 | O | GPMC Address 16 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | E18 |
| GPMC0_A17 | O | GPMC Address 17 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | C16 |
| GPMC0_A18 | O | GPMC Address 18 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | A17 |
| GPMC0_A19 | O | GPMC Address 19 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | B18 |
| GPMC0_A20 | O | GPMC Address 20 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | B17 |
| GPMC0_A21 | O | GPMC Address 21 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | D16 |
| GPMC0_AD0 | IO | GPMC Data 0 Input/Output in A/D non-multiplexed mode and additionally Address 1 Output in A/D multiplexed mode | K4 |
| GPMC0_AD1 | IO | GPMC Data 1 Input/Output in A/D non-multiplexed mode and additionally Address 2 Output in A/D multiplexed mode | K3 |
| GPMC0_AD2 | IO | GPMC Data 2 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | V17 |
| GPMC0_AD3 | IO | GPMC Data 3 Input/Output in A/D non-multiplexed mode and additionally Address 4 Output in A/D multiplexed mode | T16 |
| GPMC0_AD4 | IO | GPMC Data 4 Input/Output in A/D non-multiplexed mode and additionally Address 5 Output in A/D multiplexed mode | P15 |
| GPMC0_AD5 | IO | GPMC Data 5 Input/Output in A/D non-multiplexed mode and additionally Address 6 Output in A/D multiplexed mode | R16 |
| GPMC0_AD6 | IO | GPMC Data 6 Input/Output in A/D non-multiplexed mode and additionally Address 7 Output in A/D multiplexed mode | L3 |
| GPMC0_AD7 | IO | GPMC Data 7 Input/Output in A/D non-multiplexed mode and additionally Address 8 Output in A/D multiplexed mode | M3 |
| GPMC0_AD8 | IO | GPMC Data 8 Input/Output in A/D non-multiplexed mode and additionally Address 9 Output in A/D multiplexed mode | B6 |
| GPMC0_AD9 | IO | GPMC Data 9 Input/Output in A/D non-multiplexed mode and additionally Address 10 Output in A/D multiplexed mode | A4 |
| GPMC0_AD10 | IO | GPMC Data 10 Input/Output in A/D non-multiplexed mode and additionally Address 11 Output in A/D multiplexed mode | B5 |
| GPMC0_AD11 | IO | GPMC Data 11 Input/Output in A/D non-multiplexed mode and additionally Address 12 Output in A/D multiplexed mode | B4 |
| GPMC0_AD12 | IO | GPMC Data 12 Input/Output in A/D non-multiplexed mode and additionally Address 13 Output in A/D multiplexed mode | A3 |
| GPMC0_AD13 | IO | GPMC Data 13 Input/Output in A/D non-multiplexed mode and additionally Address 14 Output in A/D multiplexed mode | A2 |
| GPMC0_AD14 | IO | GPMC Data 14 Input/Output in A/D non-multiplexed mode and additionally Address 15 Output in A/D multiplexed mode | C6 |
| GPMC0_AD15 | IO | GPMC Data 15 Input/Output in A/D non-multiplexed mode and additionally Address 16 Output in A/D multiplexed mode | A5 |
| GPMC0_BE0n_CLE | O | GPMC Lower-Byte Enable (active low) or Command Latch Enable | C18 |
| GPMC0_BE1n | O | GPMC Upper-Byte Enable (active low) | D17 |
| GPMC0_CSn0 | O | GPMC Chip Select 0 (active low) | C17, J4 |
| GPMC0_CSn1 | O | GPMC Chip Select 1 (active low) | K15 |
| GPMC0_CSn2 | O | GPMC Chip Select 2 (active low) | L17 |
| GPMC0_CSn3 | O | GPMC Chip Select 3 (active low) | L18 |
| GPMC0_WAIT0 | I | GPMC External Indication of Wait | G18 |
| GPMC0_WAIT1 | I | GPMC External Indication of Wait | C15 |