SPRSP74F October 2022 – October 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
|---|---|---|---|
| RGMII2_RXC | I | RGMII Receive Clock | K15 |
| RGMII2_RX_CTL | I | RGMII Receive Control | K16 |
| RGMII2_TXC | O | RGMII Transmit Clock | H18 |
| RGMII2_TX_CTL | O | RGMII Transmit Control | L16 |
| RGMII2_RD0 | I | RGMII Receive Data 0 | K17 |
| RGMII2_RD1 | I | RGMII Receive Data 1 | K18 |
| RGMII2_RD2 | I | RGMII Receive Data 2 | J18 |
| RGMII2_RD3 | I | RGMII Receive Data 3 | J17 |
| RGMII2_TD0 | O | RGMII Transmit Data 0 | M16 |
| RGMII2_TD1 | O | RGMII Transmit Data 1 | M15 |
| RGMII2_TD2 | O | RGMII Transmit Data 2 | H17 |
| RGMII2_TD3 | O | RGMII Transmit Data 3 | H16 |