SPRSP81D October 2023 – May 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
|---|---|---|---|---|---|
| MMC0_CD | I | MMC/SD Card Detect | A5 | A5 | A5 |
| MMC0_CLK | IO | MMC/SD Clock | B6 | B6 | B6 |
| MMC0_CMD | IO | MMC/SD Command | A4 | A4 | A4 |
| MMC0_WP | I | MMC/SD Write Protect | C6 | C6 | C6 |
| MMC0_D0 | IO | MMC/SD Data | B5 | B5 | B5 |
| MMC0_D1 | IO | MMC/SD Data | B4 | B4 | B4 |
| MMC0_D2 | IO | MMC/SD Data | A3 | A3 | A3 |
| MMC0_D3 | IO | MMC/SD Data | A2 | A2 | A2 |