SPRSP81D October 2023 – May 2025 AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| RGMII4 | tsu(RD-RXC) | Setup time, RD[3:0] valid before RXC high/low | 10Mbps | 1 | ns | |
| 100Mbps | 1 | ns | ||||
| 1000Mbps | 1 | ns | ||||
| tsu(RX_CTL-RXC) | Setup time, RX_CTL valid before RXC high/low | 10Mbps | 1 | ns | ||
| 100Mbps | 1 | ns | ||||
| 1000Mbps | 1 | ns | ||||
| RGMII5 | th(RXC-RD) | Hold time, RD[3:0] valid after RXC high/low | 10Mbps | 1 | ns | |
| 100Mbps | 1 | ns | ||||
| 1000Mbps | 1 | ns | ||||
| th(RXC-RX_CTL) | Hold time, RX_CTL valid after RXC high/low | 10Mbps | 1 | ns | ||
| 100Mbps | 1 | ns | ||||
| 1000Mbps | 1 | ns |