SWRS245D December 2021 – July 2026 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| RCSS_MCASPA_ACLKR | IO | Multichannel Audio Serial Port A Bit Clk, receiver | A18 | B12 |
| RCSS_MCASPA_ACLKX | IO | Multichannel Audio Serial Port A Bit Clk, transmitter | B18 | A12 |
| RCSS_MCASPA_AHCLKX | IO | Multichannel Audio Serial Port A High Frequency Clk, transmitter | B19 | A13 |
| RCSS_MCASPA_DAT0 | IO | Multichannel Audio Serial Port A Data | A17 | B11 |
| RCSS_MCASPA_DAT1 | IO | Multichannel Audio Serial Port A Data | B16 | C11 |
| RCSS_MCASPA_DAT2 | IO | Multichannel Audio Serial Port A Data | C15 | B7 |
| RCSS_MCASPA_DAT3 | IO | Multichannel Audio Serial Port A Data | A16 | C7 |
| RCSS_MCASPA_DAT4 | IO | Multichannel Audio Serial Port A Data | B15 | B6 |
| RCSS_MCASPA_DAT5 | IO | Multichannel Audio Serial Port A Data | A15 | A6 |
| RCSS_MCASPA_DAT6 | IO | Multichannel Audio Serial Port A Data | B14 | B5 |
| RCSS_MCASPA_DAT7 | IO | Multichannel Audio Serial Port A Data | C13 | A5 |
| RCSS_MCASPA_DAT8 | IO | Multichannel Audio Serial Port A Data | A17 | B11 |
| RCSS_MCASPA_DAT9 | IO | Multichannel Audio Serial Port A Data | B16 | C11 |
| RCSS_MCASPA_DAT10 | IO | Multichannel Audio Serial Port A Data | C15 | B7 |
| RCSS_MCASPA_DAT11 | IO | Multichannel Audio Serial Port A Data | A16 | C7 |
| RCSS_MCASPA_DAT12 | IO | Multichannel Audio Serial Port A Data | B15 | B6 |
| RCSS_MCASPA_DAT13 | IO | Multichannel Audio Serial Port A Data | A15 | A6 |
| RCSS_MCASPA_DAT14 | IO | Multichannel Audio Serial Port A Data | B14 | B5 |
| RCSS_MCASPA_DAT15 | IO | Multichannel Audio Serial Port A Data | C13 | A5 |
| RCSS_MCASPA_FSR | IO | Multichannel Audio Serial Port A Frame Sync Clk, receiver | B17 | A11 |
| RCSS_MCASPA_FSX | IO | Multichannel Audio Serial Port A Frame Sync Clk, transmitter | C17 | C12 |