SPRS953G December 2015 – November 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 shows a comparison between AM572x devices, highlighting the differences. For a comparison of the full AM57xx family of devices, refer to Parametric Table.
| FEATURES | DEVICE | ||||
|---|---|---|---|---|---|
| AM5729 | AM5728 | AM5726 | |||
| Features | |||||
| CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value (5) | AM5729: 78 (0x4Е) | AM5728: 59 (0x3B) | AM5726: 57 (0x39) | ||
| AM5729-E: 62 (0x3Е) | AM5728-E: 60 (0x3C) | AM5726-E: 58 (0x3A) | |||
| Processors/ Accelerators | |||||
| Speed Grades | See Table 5-5 | ||||
| Dual Arm Cortex-A15 Microprocessor Subsystem (MPU) | MPU core 0 | Yes | Yes | Yes | |
| MPU core 1 | Yes | Yes | Yes | ||
| C66x VLIW DSP | DSP1 | Yes | Yes | Yes | |
| DSP2 | Yes | Yes | Yes | ||
| BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | Yes | Not Supported (1) | |
| Display Subsystem | VOUT1 | Yes | Yes | Not Supported (1) | |
| VOUT2 | Yes | Yes | Not Supported (1) | ||
| VOUT3 | Yes | Yes | Not Supported (1) | ||
| HDMI | Yes | Yes | Not Supported (1) | ||
| Embedded Vision Engine (EVE) | EVE1 | Yes(6) | Not Supported (1) | ||
| EVE2 | Yes(6) | Not Supported (1) | |||
| EVE3 | Yes(6) | Not Supported (1) | |||
| EVE4 | Yes(6) | Not Supported (1) | |||
| Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | Yes | Yes | |
| IPU2 | Yes | Yes | Yes | ||
| Image Video Accelarator (IVA) | IVA | Yes | Yes | Not Supported (1) | |
| SGX544 Dual-Core 3D Graphics Processing Unit (GPU) | GPU | Yes | Yes | Not Supported (1) | |
| Video Input Port (VIP) | VIP1 | vin1a | Yes | Yes | Yes |
| vin1b | Yes | Yes | Yes | ||
| vin2a | Yes | Yes | Yes | ||
| vin2b | Yes | Yes | Yes | ||
| VIP2 | vin3a | Yes | Yes | Yes | |
| vin3b | Yes | Yes | Yes | ||
| vin4a | Yes | Yes | Yes | ||
| vin4b | Yes | Yes | Yes | ||
| VIP3 | vin5a | Yes | Yes | Yes | |
| vin6a | Yes | Yes | Yes | ||
| Video Processing Engine (VPE) | VPE | Yes | Yes | Yes | |
| Program/Data Storage | |||||
| On-Chip Shared Memory (RAM) | OCMC_RAM | 2.5MB | 2.5MB | 2.5MB | |
| General-Purpose Memory Controller (GPMC) | GPMC | Yes | Yes | Yes | |
| DDR3 Memory Controller (2) | EMIF1 | up to 2GB | up to 2GB | up to 2GB | |
| EMIF2 | up to 2GB | up to 2GB | up to 2GB | ||
| Dynamic Memory Manager (DMM) | DMM | Yes | Yes | Yes | |
| Radio Support | |||||
| Audio Tracking Logic (ATL) | ATL | Not Supported (1) | |||
| Viterbi Coprocessor (VCP) | VCP1 | Not Supported (1) | |||
| VCP2 | Not Supported (1) | ||||
| Peripherals | |||||
| Dual Controller Area Network Interface (DCAN) | DCAN1 | Yes | Yes | Yes | |
| DCAN2 | Yes | Yes | Yes | ||
| Enhanced DMA (EDMA) | EDMA | Yes | Yes | Yes | |
| System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | Yes | Yes | |
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | MII, RMII, or RGMII | MII, RMII, or RGMII | |
| GMAC_SW[1] | MII, RMII, or RGMII | MII, RMII, or RGMII | MII, RMII, or RGMII | ||
| General-Purpose I/O (GPIO) | GPIO | up to 247 | up to 247 | up to 247 | |
| Inter-Integrated Circuit Interface (I2C) | I2C | 5 | 5 | 5 | |
| System Mailbox Module | MAILBOX | 13 | 13 | 13 | |
| Media Local Bus Subsystem (MLB) (3) | MLB | Not Supported (1) | |||
| Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | 16 serializers | 16 serializers | |
| McASP2 | 16 serializers | 16 serializers | 16 serializers | ||
| McASP3 | 4 serializers | 4 serializers | 4 serializers | ||
| McASP4 | 4 serializers | 4 serializers | 4 serializers | ||
| McASP5 | 4 serializers | 4 serializers | 4 serializers | ||
| McASP6 | 4 serializers | 4 serializers | 4 serializers | ||
| McASP7 | 4 serializers | 4 serializers | 4 serializers | ||
| McASP8 | 4 serializers | 4 serializers | 4 serializers | ||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | |
| MMC2 | 1x eMMC™ 8b | 1x eMMC™ 8b | 1x eMMC 8b | ||
| MMC3 | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | ||
| MMC4 | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | ||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Yes | Yes | Yes | |
| PCIe_SS2 | Yes | Yes | Yes | ||
| 2x Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) | PRU-ICSS1 | Yes | Yes | Yes | |
| PRU-ICSS2 | Yes | Yes | Yes | ||
| Serial Advanced Technology Attachment (SATA) | SATA | Yes | Yes | Yes | |
| Real-Time Clock Subsystem (RTCSS) | RTCSS (4) | Yes | Yes | Yes | |
| Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | 4 | 4 | |
| HDQ / 1-Wire (HDQ1W) | HDQ1W | Yes | Yes | Yes | |
| Quad SPI (QSPI) | QSPI | Yes | Yes | Yes | |
| Spinlock Module | SPINLOCK | Yes | Yes | Yes | |
| Keyboard Controller (KBD) | KBD | Yes | Yes | Yes | |
| Timers, General-Purpose | TIMER | 16 | 16 | 16 | |
| Timer, Watchdog | WATCHDOG TIMER | Yes | Yes | Yes | |
| Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | Yes | Yes | |
| PWMSS2 | Yes | Yes | Yes | ||
| PWMSS3 | Yes | Yes | Yes | ||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | 10 | 10 | |
| Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | Yes | Yes | |
| Universal Serial Bus (USB2.0) | USB2 (High-Speed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | Yes | Yes | |
| USB3 (High-Speed, OTG2.0, with ULPI) | Not Supported (1) | ||||
| USB4 (High-Speed, OTG2.0, with ULPI) | Not Supported (1) | ||||