SPRS953G December 2015 – November 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | SPEED | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| 1 | tc(RX_CLK) | Cycle time, miin_rxclk | 10 Mbps | 400 | ns | |
| 100 Mbps | 40 | ns | ||||
| 2 | tw(RX_CLKH) | Pulse duration, miin_rxclk high | 10 Mbps | 140 | 260 | ns |
| 100 Mbps | 14 | 26 | ns | |||
| 3 | tw(RX_CLKL) | Pulse duration, miin_rxclk low | 10 Mbps | 140 | 260 | ns |
| 100 Mbps | 14 | 26 | ns | |||
| 4 | tt(RX_CLK) | Transition time, miin_rxclk | 10 Mbps | 3 | ns | |
| 100 Mbps | 3 | ns |
Figure 7-51 Clock Timing (GMAC Receive) - MIIn operation Table 7-69 and Figure 7-52 present timing requirements for MIIn in transmit operation.