SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
|---|---|---|---|
| MCASP1_ACLKR | IO | MCASP Receive Bit Clock | K21, L23, U25 |
| MCASP1_ACLKX | IO | MCASP Transmit Bit Clock | J25, P21, U24 |
| MCASP1_AFSR | IO | MCASP Receive Frame Sync | K24, L22, T22 |
| MCASP1_AFSX | IO | MCASP Transmit Frame Sync | AA24, K25, N20 |
| MCASP1_AXR0 | IO | MCASP Serial Data (Input/Output) | K23, N22, T25 |
| MCASP1_AXR1 | IO | MCASP Serial Data (Input/Output) | K22, N21, R24 |
| MCASP1_AXR2 | IO | MCASP Serial Data (Input/Output) | L20, L22, R25 |
| MCASP1_AXR3 | IO | MCASP Serial Data (Input/Output) | L21, L23, Y25 |
| MCASP1_AXR4 | IO | MCASP Serial Data (Input/Output) | K24, T22 |
| MCASP1_AXR5 | IO | MCASP Serial Data (Input/Output) | K21, U25 |