SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The MMCSD Host Controller provides an interface to eMMC 5.1 (embedded Multi-Media Card), SD 4.10 (Secure Digital), and SDIO 4.0 (Secure Digital IO) devices. The MMCSD Host Controller deals with MMC/SD/SDIO protocol at transmission level, data packing, adding cyclic redundancy checks (CRCs), start/end bit insertion, and checking for syntactical correctness
For more information, see Multi-Media Card Secure Digital section in Peripherals chapter in the device TRM.