SPRSP89C December 2023 – October 2025 AM62P , AM62P-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-105 and Figure 6-87 present switching characteristics for MMC1/MMC2 – UHS-I SDR104 Mode.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMCx_CLK | 200 | MHz | ||
| SDR1045 | tc(clk) | Cycle time, MMCx_CLK | 5 | ns | |
| SDR1046 | tw(clkH) | Pulse duration, MMCx_CLK high | 2.12 | ns | |
| SDR1047 | tw(clkL) | Pulse duration, MMCx_CLK low | 2.12 | ns | |
| SDR1048 | td(clkL-cmdV) | Delay time, MMCx_CLK rising edge to MMCx_CMD transition | 1.07 | 3.21 | ns |
| SDR1049 | td(clkL-dV) | Delay time, MMCx_CLK rising edge to MMCx_DAT[3:0] transition | 1.07 | 3.21 | ns |
Figure 6-87 MMC1/MMC2
– UHS-I SDR104 – Transmit Mode