SPRSP56H January 2021 – December 2025 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
|---|---|---|---|
| UART0_CTSn | I | UART Clear to Send (active low) | B16 |
| UART0_DCDn | I | UART Data Carrier Detect (active low) | C17 |
| UART0_DSRn | I | UART Data Set Ready (active low) | D17 |
| UART0_DTRn | O | UART Data Terminal Ready (active low) | A17 |
| UART0_RIn | I | UART Ring Indicator | B17 |
| UART0_RTSn | O | UART Request to Send (active low) | A16 |
| UART0_RXD | I | UART Receive Data | D15 |
| UART0_TXD | O | UART Transmit Data | C16 |